text.skipToContent text.skipToNavigation

Alternate Catalog No. : 02702240

Catalog No. : EM02702240

Description:  15/35KV SPADE CONTACT 240

UPC: 783786654277

15-35kV 200 Amp, Loadbreak LR Copper Contact - 1/0 Stranded/Compressed or 2/0 Solid/Compact
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crimp cable lug for copper conductors according to DIN 46235

Special Features

Copper Conductor Only

Application

Loadbreak LR Elbows

Specifications

Cable Size

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWGT

Number Of Holes

1

Voltage Rating

15/25/35kV

Insulation

None

Material

Copper

Classifications

Brand Name

Elastimold

Standard

IEEE 386

Dimensions

Stud Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Click here

Click here

Click here

Sales Drawing

Click here

Support/Tools

Click here