Alternate Catalog No. : 02702230
Catalog No. : EM02702230
Description: 15/35KV SPADE CONTACT 230
UPC: 783786666737
15-35kV 200 Amp, Loadbreak LR Copper Contact - #1 Stranded/Compressed or 1/0 Solid/Compact
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
2.125 in |
|
Wire Size |
#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |