Alternate Catalog No. : 02702220
Catalog No. : EM02702220
Description: 15/35KV SPADE CONTACT 220
UPC: 783786643417
15-35kV 200 Amp, Loadbreak LR Copper Contact - 220 Conductor Size AWG, Compressed Stranded #2 or Compacted Solid #1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Application |
Copper Only Cables |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG |
|
Number Of Holes |
1 |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |