Alternate Catalog No. : 02702120
Catalog No. : EM02702120
Description: 25KV 200A CONNECTOR IEC-120MM2
UPC: 75114379083
25kV, 200 Amps, Copper Compression Lug for use on Copper Conductor only. Conductor Size 120mm2. IEC Standard.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Application |
For Use on Copper Conductor Only |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEC Standard |
Dimensions
|
Wire Size |
120 mm2 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |