Alternate Catalog No. : 02509260
Catalog No. : EM02509260
Description: 15/25KV 200A LB ELR CONTACT 260
UPC: 783786639915
200 Amp, 15/25kV, Long Bi-Metal Contact - 260 - 3/0 Stranded or Compressed. 4/0 Solid or Compact. Repair elbow has extended-length contact and elbow housing, resulting in a net gain of 3-1/4 inch in length.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
3-1/4 inch long |
|
Wire Size |
3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |