Alternate Catalog No. : 02500250
Catalog No. : EM02500250
Description: 15/35KV 200A LB BIMET 1H LUG 2/0STR
UPC: 783786623525
Made or assembled in Canada.
15-35kV 200 Amp, Loadbreak LR Long Bi-Metal Contact - Size Code 250 - 2/0 Stranded/Compressed or 3/0 Solid/Compact. 2.88 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
|
Voltage Rating |
15 to 35 kV |
|
Amperage Rating |
200 A |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Wire Size |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |