Alternate Catalog No. : 02500240
Catalog No. : EM02500240
Description: 15/35KV 200A LB BIMET 1H LUG 1/0STR
UPC: 783786666003
15-35kV 200 Amp, Loadbreak LR Long Bi-Metal Contact - Size Code 240 - 1/0 Stranded/Compressed or 2/0 Solid/Compact. 2.88 inch long
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
|
Voltage Rating |
15 to 35 kV |
|
Amperage Rating |
200 A |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Wire Size |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |