Alternate Catalog No. : 02500210
Catalog No. : EM02500210
Description: 15/35KV 200A LB BIMET 1HLUG NO3 STR
UPC: 783786659609
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
#3 STR AWG , #3 COMPR AWG , #2 SOL AWG |
|
Number Of Holes |
1 |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 35 kV |
|
Insulation |
None |
|
Material |
Bi-Metal (Aluminum and Copper) |
|
Color |
Bare |
|
Connection |
Compression |
|
Environmental Conditions |
Must be Protected/installed into Elbow Connector, Repair Elbow Connector or Replacement Elbow. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 |
Dimensions
|
Stud Size |
3/8 Inch |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |