Alternate Catalog No. : 01602230
Catalog No. : EM01602230
Description: CU RECEP PIN CONT No1 STR 1/0 SOL
UPC: 783786821457
All Copper Replacement Pin Contact Straight Plug - size 230 - #1 Stranded AWG, includes Crimp Chart and Silicone Lubricant
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
All Copper |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
#1 STR AWG , #1 COMPR AWG , 1/0 SOL AWG , 1/0 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |