Alternate Catalog No. : 01600270
Catalog No. : EM01600270
Description: AL RECEPT PIN CONT 4/0 STR 250 SOL
UPC: 783786776597
Universal Aluminum Replacement Pin Contact Straight Plug - size 270 - 4/0 STR AWG
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Universal Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
4/0 STR , 4/0 COMPR , 250 kcmil |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |