Alternate Catalog No. : 01600260
Catalog No. : EM01600260
Description: AL RECEPT PIN CONT 3/0 STR 4/0 SOL
UPC: 783786054800
Universal Aluminum Replacement Pin Contact Straight Plug - size 260 - 3/0 STR AWG
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Universal Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
3/0 STR AWG , 3/0 COMPR AWG , 4/0 SOL AWG , 4/0 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Compliance and Certifications
| RoHS | Out of scope of RoHS |