Alternate Catalog No. : 01600240
Catalog No. : EM01600240
Description: PLUG SOCKET CONTACT, 200A DB SP
UPC: 783786481002
Universal Aluminum Replacement Pin Contact Straight Plug - size 240 - 1/0 STR AWG
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Universal Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |