Alternate Catalog No. : 01600230
Catalog No. : EM01600230
Description: LOCKING CONTACT FO 200A STR RECPT
UPC: 783786786985
Universal Aluminum Replacement Pin Contact Straight Plug - size 230 - #1 STR AWG
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Universal Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
#1 STR AWG , #1 COMPR AWG , 1/0 SOL AWG , 1/0 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |