Alternate Catalog No. : 01502220
Catalog No. : EM01502220
Description: CU RECEPT PIN CONT No2 STR No1 SOL
UPC: 783786278442
Receptacle Pin Contact - Size 220 - #2 AWG Stranded, #1 AWG Compact, Pin is Tellurium Copper and 3 inches long. Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
All Copper |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
#2 STR AWG , #2 COMPR AWG , #1 SOL AWG , #1 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |