Alternate Catalog No. : 01500250
Catalog No. : EM01500250
Description: RECEPTACLE PIN CONTACT, 200A DB
UPC: 783786555925
Universal Aluminum Pin Contact and Crimp Barrel Assembly, Replacement Receptacle Pin Contact - for Wire Size 250 - 2/0 Stranded AWG or 3/0 Compact AWG. Includes Inhibitor Compound and Protective Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Universal Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
2/0 STR AWG , 2/0 COMPT AWG , 3/0 SOL AWG , 3/0 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |