Alternate Catalog No. : 01500240
Catalog No. : EM01500240
Description: AL RECEPT PIN CONT 1/0 STR 2/0 SOL
UPC: 783786676453
Universal Aluminum Pin Contact and Crimp Barrel Assembly, Replacement Receptacle Pin Contact - for Wire Size 240 - 1/0 Stranded AWG or 2/0 Compact/Solid AWG. Includes Inhibitor Compound and Protective Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Universal Aluminum |
|
Application |
Deadbreak Connection |
Specifications
|
Cable Size |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
|
Amperage Rating |
200 A |
|
Voltage Rating |
15 to 25 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |