Alternate Catalog No. : 01401250
Catalog No. : EM01401250
Description: SPLICE SOCKET CONTACT
UPC: 783786352463
Locking Socket and Crimp Barrel Assembly, includes Pin, Disc Spring, Crimp Barrel, Protective Cap, Locking Key, Contact Spring, Socket Contact. 2/0 Stranded or Compressed. 3/0 Solid or Compact. Barrel is Aluminum and is 2.187 inch long x .595 inch Diameter. Locking Contact is Tin Plated Tellurium Copper and is 2.492 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Wire Size |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |