Alternate Catalog No. : 01302250
Catalog No. : EM01302250
Description: CONTACT LOCKING PLUG, CU, 200A DB
UPC: 783786068067
Locking Copper Contact Pin for Wire Size 2/0 Stranded Compressed AWG, 3/0 Solid or Compact AWG. Assembly consists of Stainless Steel Nose, Copper Locking Pin Contact - Length 3-1/4 inch. Tin Plated, Widest Diameter 5/8 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
3-1/4 inch long |
|
Wire Size |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |