text.skipToContent text.skipToNavigation

Alternate Catalog No. : 01000240

Catalog No. : EM01000240

Description:  ALUM SPADE CONN PCT-3 1/0STR 2/0SOL

UPC: 783786643738

Two Hole Spade for PCT, for all voltage classes, Aluminum, for Conductor size 1/0 - Stranded/Compressed, 2/0 Compact/Solid
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Application

For Power Cable Terminations

Specifications

Cable Size

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG

Number Of Holes

2

Voltage Rating

15 to 35 kV

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant