Alternate Catalog No. : 00701230
Catalog No. : EM00701230
Description: PCT ROD CONTACT, AL 1 STR 1/0 SOL
UPC: 783786640379
Aluminum Rod Contact for Aluminum only Conductors for use with PCT (Power Cable Terminations), 15/25kv, for Conductor size #1 - Stranded/Compressed, 1/0 Compact/Solid. Installing Dies 467, B26CH. Overall Length 9-1/4 inch, Pin Diameter 0.257 inch x 6 inch long, Widest Body Diameter 0.64 inch. Pre-filled with Oxide Inhibitor and Capped.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6 inch Pin |
Specifications
|
Material |
Aluminum , Copper |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 9-1/4 in |