text.skipToContent text.skipToNavigation

Alternate Catalog No. : 00700230

Catalog No. : EM00700230

Description:  PCT ROD CONTACT, 1 STR, 1/0 SOLID

UPC: 783786665372

Universal Aluminum Rod Contact for Aluminum or Copper Conductors for use with PCT (Power Cable Terminations), 15/25kv, for Conductor size #1 - Stranded/Compressed, 1/0 Compact/Solid
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

Power Cable Terminations

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

Elastimold

Standard

IEEE Standard 48

Dimensions

Size

9.25 Inch Length, Rod Diameter .365 inch, Barrel Diameter .688 inch.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant