Alternate Catalog No. : 00400250
Catalog No. : EM00400250
Description: 15/25KV 200A LB RLR CONTACT 250
UPC: 783786357727
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Bi-Metallic Connector. Comes with Crimp Chart. |
|
Application |
Designed for use with 167/168RLR and 273/274RLR Replacement Elbows on Aluminum or Copper Conductors. |
Specifications
|
Connection |
Compression |
|
Material |
Bi-Metal |
|
Finish |
Tin Plated |
|
Voltage Rating |
15 to 25 kV |
|
Amperage Rating |
200 A |
|
Insulation |
None |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
11.805 inches long |
|
Wire Size |
2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |