Catalog No. : EM-00700270CS1116P
Description: E MOLD 00700270-CS1116P
UPC: 75114434966
15 to 35 kV, Pin Terminal for PCT. With 18 inch long Copper Rod after Crimping. Assembled Length 21-1/4 inch. Pin Diameter 1/2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Power Cable Terminations |
Specifications
|
Material |
Aluminum , Copper |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 48 |
Dimensions
|
Size |
Assembled Length 21-1/4 inch. |