Catalog No. : ELL515-G
Description: PVC CTD ELBOW 15D 5IN STEEL GRAY
UPC: 704508027995
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
51.70 in , 1,313.16 mm |
|
Trade Size |
5 in , 129 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Hot dip galvanized |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
129 mm |
|
Angle of bow |
15 ° |