Catalog No. : ELL5-W
Description: PVC CTD ELBOW 90D 5IN STEEL WHITE
UPC: 704508038007
Standard Radius Elbow, 40 Mil PVC Coated, Pipe Size 5 Inch/129 Metric, Angle 90 Degrees, Radius 24 Inch/609.60 Millimeters, Offset 31 Inch/787.40 Millimeters, Straight End 7 Inch/177.80 Millimeters, Unbent Length 51.70 Inch/1,313.16 Millimeters, Hot-Dip Galvanized Rigid Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
White |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
51.70 in , 1313.16 mm |
|
Trade Size |
5 in , 129 mm |