Catalog No. : ELL3/4221/2-G
Description: PVC CTD ELBOW 22.5D 3/4IN STEEL GRY
UPC: 704508036324
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Connecting Two Pieces of Conduit at a 22.5 Degree Angle |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
11.07 in , 281.14 mm |
|
Size |
3/4 Inch/21mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Hot dip galvanized |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
21 mm |
|
Angle of bow |
22.5 ° |