Catalog No. : ELL2SS
Description: 2 IN 90 DEG RIGID ELBOW 304SS
UPC: 786210084398
2 Inch Rigid Elbow, 90 Degree Bend, for Use with Rigid/IMC Conduit, 304 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
Installed at End of Conduit Runs, in a Box or a Fitting Hub to Change Direction in Threaded Rigid Conduit |
Specifications
|
Material |
304 Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Trade Size |
2 in |
ETIM Classification
ETIM
EC001493 Bend for cable protection tubes
|
Material |
Metal |
|
Material quality |
Stainless steel V2A |
|
Colour |
Natural colour |
|
Model |
Rigid |
|
Angle of bow |
90 ° |
Documents/Support Tools
|
Sales Drawing |