text.skipToContent text.skipToNavigation

Catalog No. : ELL245SS

Description:  2 IN 45 DEG RIGID ELBOW 304SS

UPC: 786210084459

2 Inch Rigid Elbow, 45 Degree Bend, for Use with Rigid/IMC Conduit, 304 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Special Features

Pressure-Sealing Sleeves Protect Connections

Application

Installed at End of Conduit Runs, in a Box or a Fitting Hub to Change Direction in Threaded Rigid Conduit

Specifications

Material

304 Stainless Steel

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001493 Bend for cable protection tubes

Material

Metal

Material quality

Stainless steel V2A

Colour

Natural colour

Model

Rigid

Angle of bow

45 °

Documents/Support Tools

Sales Drawing

Click here