Catalog No. : ELL230-G
Description: PVC CTD ELBOW 30D 2IN STEEL GRAY
UPC: 704508423292
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Ocal-Blue standard radius elbows are factory bent to reduce the time and wasted materials that can result from field bending.
- Color coded thread protectors on each end.
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
21.92 in , 556.83 mm |
|
Trade Size |
2 in , 53 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Hot dip galvanized |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
53 mm |
|
Angle of bow |
30 ° |