Catalog No. : ELL11/260-G
Description: PVC CTD ELBOW 60D 1-1/2IN STEEL GRY
UPC: 704508040741
Standard Radius Elbow, 40 Mil PVC Coated, Pipe Size 3-1/2 Inch/91 Metric, Angle 90 Degrees, Radius 15 Inch/381 Millimeters, Offset 20-3/4 Inch/527.05 Millimeters, Straight End 5-3/4 Inch/146.05 Millimeters, Unbent Length 35.06 Inch/890.57 Millimeters, Hot-Dip Galvanized Rigid Steel, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Ocal-Blue standard radius elbows are factory bent to reduce the time and wasted materials that can result from field bending.
- Color coded thread protectors on each end.
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
35.06 in , 890.57 mm |
|
Trade Size |
3-1/2 in , 91 mm |
Documents/Support Tools
|
Sales Drawing |