Catalog No. : ELL11/2-GN
Description: PVC CTD ELBOW 90D 1-1/2IN STL GREEN
UPC: 704508036621
Standard Radius Elbow, 40 Mil PVC Coated, Pipe Size 1-1/2 Inch/41 Metric, Angle 90 Degrees, Radius 8-1/4 Inch/209.55 Millimeters, Offset 11 Inch/279.40 Millimeters, Straight End 2-3/4 Inch/69.85 Millimeters, Unbent Length 18.46 Inch/468.86 Millimeters, Hot-Dip Galvanized Rigid Steel, Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
Green |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
18.46 in , 468.86 mm |
|
Trade Size |
1-1/2 in , 41 mm |