Catalog No. : ELL1-Y
Description: PVC CTD ELBOW 90D 1IN STEEL YELLOW
UPC: 704508015732
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Ocal-Blue standard radius elbows are factory bent to reduce the time and wasted materials that can result from field bending.
- Color coded thread protectors on each end.
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
Yellow |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
13.53 in , 343.71 mm |
|
Trade Size |
1 in , 27 mm |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Hot dip galvanized |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
27 mm |
|
Angle of bow |
90 ° |