Catalog No. : ELL1-LLG
Description: PVC CTD ELBOW 90D 1IN STEEL LGRY
UPC: 704508037147
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
Light Gray (RAL7032) |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Length |
13.53 in , 343.71 mm |
|
Trade Size |
1 in , 27 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Metal |
|
Material quality |
Steel |
|
Surface protection |
Hot dip galvanized |
|
Colour |
Other |
|
Model |
Rigid |
|
Shape |
Outer - and inner side plain |
|
Inner diameter |
27 mm |
|
Angle of bow |
90 ° |