Catalog No. : ELL1/245SST
Description: 1/2 IN 45 DEG RIGID ELBOW 316SS
UPC: 786210084527
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Pressure-Sealing Sleeves Protect Connections |
|
Application |
Installed at End of Conduit Runs, in a Box or a Fitting Hub to Change Direction in Threaded Rigid Conduit |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Trade Size |
1/2 in |
|
Material |
Metal |
|
Material quality |
Stainless steel V4A |
|
Colour |
Natural colour |
|
Model |
Rigid |
|
Angle of bow |
45 ° |
Documents/Support Tools
|
Sales Drawing |