Catalog No. : ELL1/245-W
Description: PVC CTD ELBOW 45D 1/2IN STEEL WHITE
UPC: 704508039974
Standard Radius Elbow, 40 Mil PVC Coated, Pipe Size 2-1/2 Inch/63 Metric, Angle 45 Degrees, Radius 10-1/2 Inch/266.70 Millimeters, Offset 14 Inch/355.60 Millimeters, Straight End 3-1/2 Inch/88.90 Millimeters, Unbent Length 23.49 Inch/596.73 Millimeters, Hot-Dip Galvanized Rigid Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
Color-Coded Thread Protectors for Easy Identification of Conduit Size |
|
Application |
To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting |
Specifications
|
Material |
Steel |
|
Color |
White |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
23.49 in , 596.73 mm |
|
Trade Size |
2-1/2 in , 63 mm |