text.skipToContent text.skipToNavigation

Alternate Catalog No. : ELB 2

Catalog No. : ELB2

Description:  EQUIP LOCK FOR PADMNT TRANS 2.19IN

UPC: 783786721078

Equipment Locks for padmount transformers, length (one) 2.19 in, length (two) 1.25 in, width (one) 2.00 in width (two) 1.00 in, alumoweld gauge 4
View More View Less
For more info visit:  electrification.us.abb.com
  • Shear-Head Screw Provides Tamper-Proof Security for your Transformer Connector Equipment
  • Three Models Available - Secure your Equipment with a Mix of All Three Models for Added Protection

Descriptors

Category

Lockout hasp and padlock

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant