Catalog No. : EKC50-G
Description: PVC CTD COND BODY W/CVR 1-1/2IN GRY
UPC: 704508008604
PVC Coated Conduit Outlet Body with Cover, Hub Size 1-1/2 Inch/41 Metric, Iron Alloy, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Enclosure |
NEMA 7CD |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1-1/2 in , 41 mm |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |