Catalog No. : EKC40-G
Description: PVC CTD COND BODY W/CVR 1-1/4IN GRY
UPC: 704508032784
PVC Coated Conduit Outlet Body with Cover, Hub Size 1-1/4 Inch/35 Metric, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Enclosure |
NEMA 7CD |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1-1/4 in , 35 mm |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Surface protection |
Other |