Catalog No. : EKC30-G
Description: PVC CTD COND BODY W/CVR 1IN GRAY
UPC: 704508008598
PVC Coated Conduit Body with Cover, Hub Size 1 Inch/27 Metric, Iron Alloy, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Enclosure |
NEMA 7CD |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Hub Size |
1 in , 27 mm |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |