Alternate Catalog No. : EK 410
Catalog No. : EK410
Description: 4INCH COUPLING,RGD/IMC,MIRON,3PIECE
UPC: 785991408188
4 Inch, Three Piece Coupling, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |