text.skipToContent text.skipToNavigation

Alternate Catalog No. : EK 406

Catalog No. : EK406

Description:  2 IN COUPLING,RGD/IMC,STL,3PIECE

UPC: 785991408102

2 Inch, Three Piece Coupling, Steel-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E23018, CSA

Dimensions

Trade Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 58382 908501 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A

Documents/Support Tools

Sales Drawing

Click here