Catalog No. : EJB120804-G
Description: PVC CTD JNCTN BOX D STYLE GRAY
UPC: 704508019808
Descriptors
|
Category |
Outlet box |
|
Special Features |
Ground Joint Cover Opening Provides Maximum Opening for Pulling Wires or Mounting Equipment |
|
Application |
As a Junction or Pull Box, To Provide Enclosures for Splices and Branch Circuit Taps |
Specifications
|
Material |
Iron |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Size |
8x12x4 Inch |
|
Shape |
Rectangular |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |