text.skipToContent text.skipToNavigation

Catalog No. : EH-3011-HS

Description:  AL EHV Term 2in pipe-4NN HWS

UPC: 783786719525

Aluminum EHV Welded Substation Terminal - Pipe to Pad - Straight - Center-formed Pad - 500kV Maximum (with one Hardware Shield included) - 2 inch NPS Pipe to 4X4 inch, 4-hole Pad,
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Type

Welded Terminal - Pipe to Flat

Specifications

Material

Aluminum

Classifications

Brand Name

Homac