Catalog No. : EH-1253-SSB
Description: 5 IN HORIZONTAL BUS SUPPORT,5 IN BC
UPC: 783786856084
Aluminum EHV Bolted Substation Bus Support - Pipe to Bolt Circle - Expansion Style - 345 KV - 345kV Maximum - 5 inch NPS Pipe to 5 inch Bolt Circle, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |