Catalog No. : EFX155-006-E
Description: FULL RANGE CLF FOR ELBOW 15.5KV 6A
UPC: 783786430819
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Tin Plated Brass Cap, Compacted Quartz Sand, Low-Current Interruption Element includes Patented Damage Sensor, High-Current Interruption Element, Soldered Electrical Connection and Sealing |
|
Application |
Current Limiting Protection, Capable of Interrupting in Elevated Ambient Temperatures. |
Specifications
|
Amperage Rating |
6 A |
|
Voltage Rating |
15.5 kV |
|
Interrupt Rating |
50,000 A |
|
Material |
Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, IEEE 386 |
Dimensions
|
Size |
9-1/4 in long, 2-1/4 in Diameter |
|
Rated current |
15.5 A |
|
Rated voltage |
6 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
235 mm |
|
Length |
9.25 inch |
|
Diameter |
54 mm |
|
Diameter |
2.5 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |
Documents/Support Tools
|
Support/Tools |