text.skipToContent text.skipToNavigation

Catalog No. : EFC125-1

Description: 

UPC:

1-1/4 Inch, Extraflex Non-metallic Tubing, Conduit, Orange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Special Features

Maximum Flexibility In Tight Applications.

Application

Protection of Fiber Optic Cable, Installation of Instrumentation and Control Cable, Indoor and Outdoor Lighting, Packaging Equipment, Marine and Shipboard Wiring, and Flexing-Component Wiring Protection on Robots, Graphic Arts Equipments, Etc.

Specifications

Material

PVC

Color

Orange

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E96548

Dimensions

Trade Size

1-1/4 in