Catalog No. : EFC050
Description: 1/2IN LTFLEX COND PVC BLK
UPC: 786210789613
- Extremely fast installation
- Liquidtight with specified fittings.
- Good tensile strength provides excellent pullout protection and smooth inner diameter allows easy wire pulling.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Maximum Flexibility In Tight Applications. |
|
Application |
Protection of Fiber Optic Cable, Installation of Instrumentation and Control Cable, Indoor and Outdoor Lighting, Packaging Equipment, Marine and Shipboard Wiring, and Flexing-Component Wiring Protection on Robots, Graphic Arts Equipments, Etc. |
Specifications
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E96548 |
Dimensions
|
Trade Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 67241000 | 185301 | N/A | N/A | N/A |
| UL | E96548 | N/A | YDRQ | N/A | N/A |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
21.34 mm |
|
Outer diameter |
0.84 inch |
|
Inner diameter |
16.3 mm |
|
Inner diameter |
0.642 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
Working temperature |
18-+60 °C |
|
Working temperature |
-2-+140 °F |
|
Oil resistant |
Y |
|
Colour |
Black |
|
Lengthwise slotted |
N |
|
Closable (two-part) |
N |
Documents/Support Tools
|
Sales Drawing |