Catalog No. : EF6E
Description: 600A LR CONN END FITTING
UPC: 783786345014
600 Amp LoadBreak Elbow Connector End Fitting
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fuse parts or accessories |
|
Application |
End Fitting |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
5 to 25 kV |
|
Material |
EPDM Rubber and Copper |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEE 386-1995 |