Catalog No. : EF6
Description: 600A BUSHING HSG 50A
UPC: 783786658046
600 Amp LoadBreak Elbow Connector End Fitting, Includes Insulation Molding and Test 600 Amp Bushing Module Elbow with 100 Amp Encapsulated Fuse. Hex Socket Set Screw - 3/8 inch Steel, 600 Amp Spade Connector Threaded for Switch, Protective Shipping Cap, Lubricant and Installation Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fuse parts or accessories |
|
Application |
End Fitting |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
5 to 35 kV |
|
Material |
EPDM Rubber and Copper |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEE 386-1995 |