Catalog No. : EF2
Description: 200A WELL HOUSING 50A
UPC: 783786663385
200 Amp Bushing Well End Fitting. Includes Tin Plated Chromium Copper Stud Flanged with Hex. Hex Socket Set Screw - 3/8 inch Steel, Blue Protective Shipping Cap, Insulation Molding 200 Amp Well Module with 100 Amp Encapsulated Fuse. Lubricant and Installation Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fuse parts or accessories |
|
Application |
End Fitting |
Specifications
|
Amperage Rating |
200 A |
|
Voltage Rating |
5 to 35 kV |
|
Material |
EPDM Rubber and Copper |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEE 386-1995 |